Type 1QT

Type 1QT is a SMD (surface mount device) type 28GHz band millimeter wave (mmWave) RF module. This module supports 5G NR by operating in combination with general FPGA.

1qt

Features

28GHz band mmWave RF module suitable for network infrastructure applications

  • 16 (4×4) array antennas with dual polarization
  • Better RF performance achieved by independently developed LTCC
  • Suitable RF performances for the application can be achieved by changing quantity and layout of the Type 1QT module
  • SMD type module
  • Supports 28GHz by combing the IF signal and Lo signal
  • Controlled by SPI signal

Product Information

Product Status under development
Frequencies 26.5 to 29.5GHz
Standard 5G NR
Size 19.7mm × 19.7mm × 2.3mm (max)
IF signal 4.0 to 6.5GHz
Lo signal 5 to 6.375GHz
Digital Interface SPI+512 beam setting
Operating Temperature -40 to +85°C
VBAT 3.15V/1.8V
EIRP 36dBm(400MHz CP-OFDM, -27dB EVM)
Rx NF < 4.5dB
Scan angle ±60deg

Documents

Please contact our sales or send your inquiry for the related documentations.

Software

Please contact our sales or send your inquiry for the related software.

Samples

Module and evaluation board (Type 1QT mounted on PCB) are available. Please contact our sales or send your inquiry for the sample request.