UWB ModulesType 2BP

  • inproduction

Murata Type2BP is the ultra small UWB module which includes NXP's SR150 UWB chipset, clock, filters and peripheral components.
Ideally suited for general IoT devices including battery operated devices.

Features

Small size UWB module with comformal shielding

  • Chipset : NXP Trimension SR150
  • UWB Channel 5,9 support
  • Interface : SPI
  • 3 Antenna support (3D AoA or 2D AoA support)
  • Small size : Resin molded + Comformal shielding structure
  • Power calibration & Xtal calibration support

Product Information

Item Explanation
Part Number LBUA0VG2BP
Product Type Module
Product Status In Production
Grade Consumer
Frequency UWB Ch 5 & 9
Frequency MHz (min) UWB 6250
Frequency MHz (max) UWB 8250
Chipset NXP SR150
CPU Core ARM Cortex-M33
Flash / RAM - / 128kB CODE RAM, 128kB Data RAM
Antenna External
RF Conn/ Antenna Not Included
Sleep Clock Internal X'tal (32.768kHz)
System Clock Internal X'tal (38.4MHz)
Operating Temperature Range -30 to 85
Operating Temperature °C (min) -30
Operating Temperature °C (max) 85
Mounting Type SMT
Package LGA
Dimension 6.6 × 5.8 × 1.2(max)mm
Supply Voltage (Vdc) 1.8V
Supply Voltage min 1.71V
Supply Voltage max 1.98V
Technology UWB
Host Interface SPI
FCC/IC/MIC(Japan) Certified Yes
ETSI report Yes
FiRa Certified Yes
ISO9001 Yes

Block Diagram

Block Diagram

Documents

Products Data Sheet

Last Update: October 23, 2023

EVK Product Brief

Last Update: November 2, 2023

Related material of environment

Evaluation Kit

Item Explanation
Product P/N LBUA0VG2BP-EVK-P
Content

Murata UWB module Type2BP evaluation board. Type2BP and NXP QN9090(BLE chip), USB-UART conversion IC are on this EVB.

Power supplied via USB cable, and from COM port of PC, Type-2BP can be controlled through QN9090.

This development kit is approved by Apple® for the purpose of evaluating UWB-enabled accessories that leverage Apple's Nearby Interaction framework in order to interact with Apple products that include the U1 chip.

Photo
Image of LBUA0VG2BP-EVK-P
Dimension 81 × 32 × 6.36 (mm)

Please contact our sales or send your inquiry for the evaluation kit.
FiRa Certified™ and the FiRa Certified certification logo are certification marks and trademarks of FiRa Consortium, Inc. Unauthorized use is strictly prohibited.

On the NXP Based UWB Modules / Type2BP Document Site, Forum (my Murata*) Open in New Window , you can find detailed documents including datasheets and design guides. And also SDK is available for download. Feel free to visit the website for this supplementary information and additional documents.
If it is your first time using this website, please refer to the Access Guide (Documents on How to Register) Open in New Window .

*The registration number that comes with the evaluation kit will be needed to access the website.

*my Murata
A free site that only a registered user can log into and view. When using this website, you will need to agree to the User Policy Open in New Window and create an account.

Purchase

Order Number LBUA0VG2BP
Sample Part Number LBUA0VG2BP-SMP
Production Part Number LBUA0VG2BP-741
Development Kit Part Number LBUA0VG2BP-EVK-P
Purchase

Please check distributor inventory for 2BP module.
No annual volume requirement for purchasing from distributors.

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 2,000

If you have already purchased a Murata EVK and have been evaluated, please visit the Forum on my Murata / Type2BP Document Site for technical questions.