V2X ModulesType 2AN

Type 2AN is a module that supports both the Dedicated Short Range Communications (DSRC) and Cellular V2X (C-V2X) standards of V2X wireless communication. It also includes a processor capable of running V2X middleware and applications and an optional secure CAN MCU.

Type 2AN

Features of Type 2AN

  • Supports both Dedicated Short Range Communications (DSRC) and Cellular V2X (C-V2X) standards
  • CRATON2 IC and PLUTON2 IC from Autotalks
  • Dual core ARM Cortex A7 CPU
  • Compact size (38.5 mm × 37.5 mm × 8.5 mm)
  • Wide temperature range from −40°C to 85°C
  • Board-to-Board (B to B) connector
  • Hardware security module (eHSM)
  • Built-in semiconductor memory

Product Information

Product status

Before mass production

Standard

DSRC : IEEE802.11p, C-V2X : 3GPP Release 14/15

Chipset

Autotalks CRATON2 (ATK4245C) and PLUTON2 (ATK3200)

Processor

Dual core ARM Cortex A7 CPU

Size

38.5mm × 37.5mm × 8.5mm

Temperature range

−40°C to 85°C

Supply voltage

5V / 3.3V

Interface

USB / SPI / UART / CAN / Ethernet (MAC)

Mount type

BOARD-TO-BOARD (B to B) CONNECTOR

Module package

Metal case

Packaging

Tray

Related documents

For the latest version of data sheets and other related documents, please contact Murata sales or use the Contact Form.

Samples

Single modules and evaluation boards (PCB board with mounted Type 2AN) are available.
For more information, please contact Murata sales or use the Contact Form.