Ceramic Filters (CERAFIL)SFECV / SFECK Series

SMD Type Ceramic Filters
Frequency: 10.7MHz
Size: 6.9 x 2.9 x 1.7mm

The piezoelectric elements is sandwiched by heat-resistant substrate, thus it has excellent
mechanical strength and it is suitable for automatic mounting. Various bandwidths are available. Select a suitable type in accordance with the desired selectivity.

Operating Temperature Range:-20 to +80°C (SFECV series)
       -40 to +85°C (SFECK series)
Storage temperature Range: -40 to +85°C (SFECV series)
       -55 to +85°C (SFECK Series)

Product status

SFECV/SFECK Series

Part Numbering

SFECF 10M7 DA00 01 -R0
1 2 3 4 5
  1. Series Name
  2. Nominal Frequency
    • Frequency is expressed by four-digit alphanumeric.
    • (example : 10.700MHz → 10M7)
  3. Product Specification
  4. Individual Specification
    • With standard products, Individual Specification is omitted.
  5. Packaging