Murata Icon X Appearance & Shape

LQZ02HQ Series

Murata Icon X Specifications

LQZ02HQ Series

Specifications Sheet :Download PDF

Part number
Impedance
(Ω Typ.)
Insertion Loss Characteristic
(dB Typ.)
DC
Resistance
Max.(Ω)
Rated
Current
(mA)
Self
Resonant
Frequency
(GHz Typ.)
at
2.40
GHz
at
2.44
GHz
at
2.50
GHz
at
2.40
GHz
at
2.44
GHz
at
2.50
GHz
LQZ02HQ242A02  460 600 345 15.0 15.7 13.0 0.55 200 2.44
Operating Temperature.  -55℃ to+125℃

Murata Icon X Product Data

LQZ02HQ Series


Insertion Loss Characteristics

Murata Icon X Document download

 

RoHS certificate of compliance / REACH SVHC certificate of compliance.