Inductor for short-range wireless communication

Inductor_NFX
Inductors are used in NFC circuits, which are most notably used for communication between mobile devices, payment methods, and other forms of short-range wireless communication. The inductors used here must provide a level of performance that meets the unique requirements for an NFC. The inductors for short-range wireless communication from Murata enable the increasing efficiency and miniaturization of NFC circuits by providing a level of performance that is suited to these requirements.


Design tools
Inductor for short-range wireless communication
Technical
information


Document
download

Other Links

Murata Icon X Design tools

 simsurfing      simsurfing      simsurfing      simsurfing

Murata Icon X Inductor for short-range wireless communication

Using an inductor in an NFC Using an inductor in an NFC
This section explains why an inductor is used in an NFC.
>>Click here for Details

Murata Icon X Technical information

Selecting an NFC inductor. Key points for usage Selecting an NFC inductor. Key points for usage
A large-amplitude current of 13.56 MHz flows through an NFC inductor. For this reason, different points must be considered when selecting an NFC inductor as compared to a typical matching inductor. This section explains the characteristics of an NFC circuit and the key points for selecting an inductor.
>>Click here for Details

Precautions when mounting an NFC inductor (coupling between inductors) Precautions when mounting an NFC inductor (coupling between inductors)
NNFC inductors are always used in pairs, but if they are improperly mounted and come into contact, they may couple and cause many different problems. This section explains the key points for mounting to avoid any problems.
>>Click here for Details


Inductor related articles in Murata's technical magazine "metamorphosis"
  Products & Markets
    ・The World's smallest 008004 size RF inductor, made by our unique
        micro-fabrication technology

  Application Note
    ・An Equivalent Circuit Model Reflecting the Current Dependency of
        Power Inductors and Evolving Simulations of Power Supply Circuits

>>Click here for Details

Murata Icon X Other Links