Murata introduces 1210-size common mode choke coils for automotive CAN I/F

  • Noise Suppression Products / EMI Suppression Filters / TVS Diodes (ESD Protection Devices)

5/31/2017

This product has been discontinued. (*Updated on April 1, 2024)

DLW32SH_XK series

Overview

Murata Manufacturing Co., Ltd., will be commercially producing the DLW32SH_XK series of 1210 inch size (3.2 x 2.5 mm) common mode choke coils capable of withstanding operating temperatures up to 125°C for the on-board control system interface CAN*1 . Mass production of this product is scheduled to begin in July.

  

Supplementary notes

Automobiles contain multiple electronic control units (ECU*2 ), and these ECUs exchange data with each other by means of the differential interface (CAN) for automobile control.

Currently, 1812 inch size (4.5 x 3.2 mm) common mode choke coils, such as the DLW43SH series, are used for CAN.

However, because the shift toward automatic driving is gaining speed and the number of on-board ECUs has been increasing every year, compact products are in demand in the market.

This is why Murata will be commercially producing the DLW32SH_XK series of 1210 inch size (3.2 x 2.5 mm) common mode choke coils based on the winding technology it has cultivated in the common mode choke coil DLW43SH series for CAN/Flex Ray.

  

Product site URL

Terminology

*1 CAN: Controller Area Network
*2 ECU: Electronic Control Unit


Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter