Murata Icon X MHM500 type

DC 12 V input.
The base ozonizer model. Uses remote signals to turn operation on and off, making it possible to freely adjust the amount of ozone generated.
(Duty: 30% max.)

Lineup

Murata Icon X MHM501 type

DC 12 V input.
This ozonizer module adds a heater to the ozone generator of the MHM501 type to better handle highly humid conditions. Uses remote signals to turn operation on and off, making it possible to freely adjust the amount of ozone generated.
(Duty: 30% max.)

Lineup

Murata Icon X MHM502 type

DC 12 V input.
This type generates high-density ozone. This model can operate continuously.
(45 mg/H typ.)

Lineup