Use of leaded products

Cases

Noise suppression capacitors can be mounted by welding without a board.
Can also be used for car applications!

Points of Introduction

  • POINT1
    Select a lead type multilayer ceramic capacitor for car market (AEC-Q200 compliant) and mount by welding
  • POINT2
    Change the material of the lead wires to copper wire according to the welding conditions
Murata Manufacturing explains!Murata,Leaded Products

“Lead type multilayer ceramic capacitor” also used in motors for cars

When taking measures against noise that occurs from motors for cars, it is important to arrange noise suppression products in a space as close as possible to the noise source (motor).

motors ,cars,Murata,leaded products

It is also necessary for a capacitor to endure high temperatures depending on the installation location of the motor.
As a technique to achieve noise suppression, we recommend that leaded products be mounted by welding without using a printed circuit board.

In an example of actual use, as shown in the figure on the right, ceramic capacitors guaranteed for high temperatures (125°C, 150°C), which comply with AEC-Q200 or ISO7637-2 (Surge Test), are mounted by welding while the lead wires are bent.

Murata's "RCE Series" and "RH Series" have ideal features for such usage.
* Please check the details of these series from the above links, or the link on the lower portion of this page.

RCE Series,metal bars,weldingNoise suppression,X capacitor ,RCE Series,motor,murata,leaded products

Varistor-equipped capacitors that simultaneously suppress noise and protect the circuit.

In order to utilize varistor-equipped capacitors to simultaneously suppress noise and protect the circuit from surges, we recommend the VFC series, which incorporates the functionality of a capacitor and varistor into a single component. These products can be used at temperatures up to 125°C, making them suitable for automotive applications. Follow the link above or the links at the bottom of this page for details on the series.

We also offer copper wire if it is difficult to use CP wire (copper plated steel wire) depending on the welding conditions

In the standard catalog specifications, CP wire (copper plated steel wire) is indicated as the material of the lead wire; however, it can be changed to copper wire as required.
We also offer a variety of other leaded products.
We can also promptly provide data regarding on-board surge and ESD. Please feel free to contact Murata.

car,noise suppression,murata,Lead type multilayer ceramic capacitors

Lead type multilayer ceramic capacitors that can be used for noise suppression for the automotive market

  • - LF (Lead-free), HF (Halogen-free) available
  • - AEC-Q200 compliant
  • - Automotive surge test ISO7637-2 satisfied (12 V system standard test requirement)
  • - Rating of main series
    RCE Series: 125°C guaranteed RCE Series
    RHE Series: 150°C guaranteed RHE Series
  • - Examples of Applications
    Car safety; motors for running control systems and motors for body control systems
car,leaded produts,murata
Small EMIFIL (EMIGUARD®) with varistor functions and attached lead wires configured by combining chip capacitors and chip varistors

Small EMIFIL (EMIGUARD®) with varistor functions and attached lead wires configured by combining chip capacitors and chip varistors

  • - Lead-free (LF) and halogen-free (HF)
  • - Suitable for absorbing surge voltages: High resistance to surges (200A)
  • - Small sizes and high capacitance (1µF)
  • - Compliance with AEC-Q200 standard (* deviations in some cases)
  • - Series rating
    VFC series: 125℃ guarantee (components with a 150°C guarantee are now under development)
  • - Application examples:
    Circuit protection and noise countermeasure applications in motors for automobiles, relays for automobiles, factory automation equipment, gaming machines, etc.

Here are some examples of the actual inquiries we are receiving.

For a circuit where we are investigating RHE●● specifications, we are having difficulty selecting the most appropriate capacitor because there is a possibility that the temperature may temporarily exceed 150℃. For temperatures of 150℃ and above, please provide product information on the usage track record and conditions under which operation is guaranteed.
In the application product, the total time the temperature will exceed 150℃ is ●● hours, up to a maximum of ●● hours. The voltage applied to the capacitor is ●●.
- Manufacturer of automotive devices (Designing Department)
Please provide ISO 7637-2 test data for the RHE●●.
- Manufacturer of automotive devices (Designing Department)
We would like to increase the lead spacing of the RCE●● from 5 mm to 10 mm. Can you accommodate us?
-Manufacturer of automotive devices (Designing Department)
For products with a lead spacing of 7.5 mm (RCE●●), it is necessary to spread the lead wires before use. We were wondering what it would be like to have products with the lead wires initially somewhat spread. We would like to try such products immediately.
Please tell us the dimensions and specifications of products with an established production track record.
- Manufacturer of automotive devices (Designing Department)
For welding to the bus bar, we are investigating dielectric heating due to the large heat capacity. Will this harm the capacitors?
Please tell us if caution is required.
- Manufacturer of automotive devices (Designing Department)