Product Lineup

Up to 125°C for cars,murata,leaded products
Up to 125°C for cars
Main
Applications:
Engine ECU
Body Control System Motors
Ideal for welding capacitors directly to metal bars when there is no mounting space on the board.
AEC-Q200 and ISO7637-2 (Surge Test) compliant

View features, main specifications, and capacitance table.

Up to 150°C for cars,murata,leaded products
Up to 150°C for cars
Main
Applications:
Engine ECU
Running System Motors
Ideal for welding capacitors directly to metal bars when there is no mounting space on the board.
AEC-Q200 and ISO7637-2 (Surge Test) compliant

View features, main specifications, and capacitance table.

general electronic equipment,murata.leaded products
For general electronic equipment
Main
Applications:
Inverter for Household Appliances
Inverter for FA (Industrial) Equipment
Ideal for flow soldering.
The low ESR allows for use at high frequencies.

View features, main specifications, and capacitance table.

You can select the capacitors by specification.

Here are some examples of the actual inquiries we are receiving.

For a circuit where we are investigating RHE●● specifications, we are having difficulty selecting the most appropriate capacitor because there is a possibility that the temperature may temporarily exceed 150℃. For temperatures of 150℃ and above, please provide product information on the usage track record and conditions under which operation is guaranteed.
In the application product, the total time the temperature will exceed 150℃ is ●● hours, up to a maximum of ●● hours. The voltage applied to the capacitor is ●●.
- Manufacturer of automotive devices (Designing Department)
Please provide ISO 7637-2 test data for the RHE●●.
- Manufacturer of automotive devices (Designing Department)
We would like to increase the lead spacing of the RCE●● from 5 mm to 10 mm. Can you accommodate us?
-Manufacturer of automotive devices (Designing Department)
For products with a lead spacing of 7.5 mm (RCE●●), it is necessary to spread the lead wires before use. We were wondering what it would be like to have products with the lead wires initially somewhat spread. We would like to try such products immediately.
Please tell us the dimensions and specifications of products with an established production track record.
- Manufacturer of automotive devices (Designing Department)
For welding to the bus bar, we are investigating dielectric heating due to the large heat capacity. Will this harm the capacitors?
Please tell us if caution is required.
- Manufacturer of automotive devices (Designing Department)