Why choose leaded products?

Why leaded products are chosen and example cases.

Here are some examples of the actual inquiries we are receiving.

For a circuit where we are investigating RHE●● specifications, we are having difficulty selecting the most appropriate capacitor because there is a possibility that the temperature may temporarily exceed 150℃. For temperatures of 150℃ and above, please provide product information on the usage track record and conditions under which operation is guaranteed.
In the application product, the total time the temperature will exceed 150℃ is ●● hours, up to a maximum of ●● hours. The voltage applied to the capacitor is ●●.
- Manufacturer of automotive devices (Designing Department)
Please provide ISO 7637-2 test data for the RHE●●.
- Manufacturer of automotive devices (Designing Department)
We would like to increase the lead spacing of the RCE●● from 5 mm to 10 mm. Can you accommodate us?
-Manufacturer of automotive devices (Designing Department)
For products with a lead spacing of 7.5 mm (RCE●●), it is necessary to spread the lead wires before use. We were wondering what it would be like to have products with the lead wires initially somewhat spread. We would like to try such products immediately.
Please tell us the dimensions and specifications of products with an established production track record.
- Manufacturer of automotive devices (Designing Department)
For welding to the bus bar, we are investigating dielectric heating due to the large heat capacity. Will this harm the capacitors?
Please tell us if caution is required.
- Manufacturer of automotive devices (Designing Department)