Vibration motor "Piezo Vibe" PJFVMA011001B-B0

PJFV
 

Vibration motor "Piezo Vibe"
PJFVMA011001B-B0
Application: Notification of wearable devices for general equipment

 
  Piezo Vibe is vibration device that is used our unique technology of piezocramics.
low power consumption.

 
 
   Datasheet (458KB)
   
 
   Application Note
     
 Development Tools >
     
 
     

  ■ Applications
・ Activity band
・ Smart ring
・ Wearable Applications

■ Specifications (PJFVMA011001B-B0)
・ Vibration quantity(G) : Min.1.2 (@20g)
・ Resonance frequency(Hz) : 240±35
・ Input Voltage(V) : 1.8-3.5
・ Dimensions : 3.8x10.5x2 mm
 

     

Piezo Vibe Top >