ATS

Automatic Transfer Switch
Automatic input switching device. If the selected AC input used in a pair is cut off due to a power failure,etc., it automatically switches to the other AC input to maintain the power supply to the shelf.

Applicable power shelf:MWOCES-192-A

Murata Icon X Series Lineup

Category Part Number Status Appearance Input configuration Applicable shelf Remark Weight(kg) Operating Temperature(℃) Brand RoHS Inquiries
ATS MWOC-ATS-1

3phase
Delta
MWOCES-192-A 1.48kg 0℃~40℃ MPS YES Contact us
MWOC-ATS-3

3phase
Delta
MWOCES-192-A By-pass unit 0.96kg 0℃~40℃ MPS YES Contact us