Blanking Panel

Panel for closing unused PSU and ATS slots in the power shelf. Prevents the circulation of hot air and prevents deterioration of cooling efficiency.

Murata Icon X Series Lineup

Category Part Number Status Appearance Applicable place Weight(kg) Brand RoHS Inquiries
Blanking panel MWOCP74-B

Slot for MWOCP74-3000-A-RM 0.09kg MPS YES Contact us
MWOC-ATS-B

Slot for MWOC-ATS-* 0.12kg MPS YES Contact us