Data Center & Open ComputeInput Cable

Cable for supplying power from the data center facility to the power shelf.
We have a lineup of products that support three-phase Wye, Delta, and single-phase.

Series Lineup

  • *Click the part number to download a data sheet.
Swipe left or right to change screens View in landscape mode
Part Number Status Input Cable Input Cfg. Max.
Current
(A)
Applicable Shelf Weight
(kg)
Facility Side Plug Equipment Side Connector
MWOC-PCA-7-3-5
In Production
NEMA L6-30, 3m, Phoenix 7pin
Single Phase 30 MWDCES-191-C,
MWOCES-191-M-B
5.0
MWOC-PCA-7-3-6
In Production
CEE Plug IEC60309, 3m, Phoenix 7pin
3 Phase Wye 32 MWDCES-191-C,
MWOCES-191-M-B
1.9
MWOC-PCA-4-3-1
In Production
CS8365C HUBBLE, 3m, Phoenix 5pin
3 Phase Delta 50 MWOCES-192-A 3.0
MWOC-PCA-3-3-2
In Production
NEMA L6-30, 3m, Phoenix 5pin
Single Phase 30 MWOCES-211-F, G 1.8
MWOC-PCA-3-4-7A
In Production
NEMA L6-30, 4m, Phoenix 5pin
Single Phase 30 MWOCES-211-F, G 4.7
MWOC-PCA-3-4-7B
In Production
NEMA L6-30, 4m, Phoenix 5pin
Single Phase 30 MWOCES-211-F, G 4.7
MWOC-PCA-5-3-6
In Production
CEE Plug IEC60309, 3m, Phoenix 5pin
3 Phase Wye 32 MWOCES-211-F, G 1.9
MWOC-PCA-151D-2-3
In Production
CS8365C HUBBLE, 3m, Phoenix 7pin
3 Phase Delta 50 MWOCES-191-M-B 2.0
MWOC-PCA-151D-4-3H
Under Development
CS8365C HUBBLE, 3.5m, Positronic (Amphenol) 7pin
3 Phase Delta 50 MWOCES-192-M,
MWOCES-211-P-C,
MWOCES-191-P-C
3.3
MWOC-PCA-231W-4-3H
Under Development
CEE Plug IEC60309, 3.5m, Positronic (Amphenol) 7pin
3 Phase Wye 32 MWOCES-192-M,
MWOCES-211-P-C,
MWOCES-191-P-C
2.6
MWOC-PCA-151D-6-3
In Production
CS8365C HUBBLE, 3m, Positronic (Amphenol) 7pin
3 Phase Delta 50 MWOCES-192-M,
MWOCES-211-P-C,
MWOCES-191-P-C,
MWOCES-211-P-C-S
2.6
MWOC-PCA-231W-6-3
In Production
CEE Plug IEC60309, 3m, Positronic (Amphenol) 7pin
3 Phase Wye 32 MWOCES-192-M,
MWOCES-211-P-C,
MWOCES-191-P-C,
MWOCES-211-P-C-S
2.0
MWOC-PCA-331S-6-3
In Production
NEMA L6-30, 3m, Positronic (Amphenol) 7pin
Single Phase 30 MWOCES-192-M,
MWOCES-211-P-C,
MWOCES-191-P-C,
MWOCES-211-P-C-S
2.0