Data Center & Open ComputeBattery shelf

Metal case for installing BBU and BCU.
It is used by connceting Murata's power shelf.

Series Lineup

Swipe left or right to change screens View in landscape mode.
Category Part Number Status Appearance Height Number of BBU slots Maximum Output power(W) How to connect to the Rack Busbar Maximum number of connections(parallel) Applicable BBU Power shelf to be combined Weight(kg) Operating
Temperature(°C)
Brand RoHS Inquiries
BBU shelf MWBBES-212-A
Under Development
2OU 4 16kW KIT 3 MWBBU118-4000-A-B MWOCES-192-A
MWOCES-211-G
MWDCES-191-C
MWDCES-191-D
16kg 0℃~40℃ MPS YES Contact us