Data Center & Open ComputeBBU

Battery Backup Unit

Battery backup unit which can be used by connceting to Murata's centralized power supply system.
In the event of power outage,It will power IT equipment a certain times instedad of PSU.
It is used by installing into the Murata's battery shelf.

Series Lineup

  • *Click the part number to download a data sheet.
  • *Click images to view a larger photo.
Swipe left or right to change screens View in landscape mode
Part Number Appearance Status Output Hold Up Time Dim.
(W×L×H mm)
Height Weight
(kg)
Operating
Temp. (°C)
Voltage Power
MWBBU118-4000-A-B
Under Development
12.3V 4kW 150sec. @3.75kW 118×566×77 2U 9.0 0 to 40
MWBBU078-3000-B-B
Under Development
48V 3kW 240sec. @3kW 78×664×87 2U 0 to 40