Power Shelf

Metal case for installing PSU, RMU, ATS. We have a lineup of 19-inch width and 21-inch width shelves.

Murata Icon X Series Lineup

Category Part Number Status Appearance Height Input configuration Output power(W) Outlets Support BBU How to connect to the Rack Busbar Support Input Redundancy Applicable PSU Weight(kg) Operating Temperature(℃) Brand RoHS Inquiries
Power shelf MWOCES-192-A

2U 3phase
Delta
15kW
(N+1)
6 KIT 〇 (ATS) MWOCP74-3000-A-RM 17kg 0℃~40℃ MPS YES Contact us
MWOCES-211-B

1OU 3phase
Wye
15kW
(N+1)
2 × Direct × MWOCP74-3000-A-RM 11.64kg 0℃~40℃ MPS YES Contact us
MWOCES-211-F

1OU 3phase
Wye
15kW
(N+1)
2 × Direct × MWOCP74-3000-A-RM 11.2kg 0℃~40℃ MPS YES Contact us
MWOCES-211-G

1OU 3phase
Wye
15kW
(N+1)
2 KIT × MWOCP74-3000-A-RM 0℃~40℃ MPS YES Contact us
MWDCES-191-C

1U 3phase
Wye/Delta,
Single phase
12kW
(N+1)
2 KIT × MWOCP74-3000-A-RM 9.6kg 0℃~40℃ MPS YES Contact us
MWDCES-191-D

1U HVDC 12kW
(N+1)
0 KIT × MWOCP74-3000-A-RM 0℃~40℃ MPS YES Contact us