PSU

Power Supply Unit
Highly efficient power supply compatible with a centralized power supply system.
Use up to 5 or 6 pcs into Murata power shelves (MWOCES, MWDCES series).

Murata Icon X Series Lineup

Category Part Number Status Appearance Height Output
power(W)
Outputs Vout1(V) Vout2(V) Efficiency Weight(kg) Operating
Temperature(℃)
Brand RoHS Inquiries
PSU MWOCP74-3000-A-RM

1U 3kW 2 12.3V 12.2V 96% 2.4kg 0℃~50℃ MPS YES Contact us