RMU

Remote Management Unit
Device for monitoring and controlling the PSU and other equipment installed in the power shelf.

Murata Icon X Series Lineup

Category Part Number Status Appearance Ports Interface Port1 Interface Port2 Protocol Weight(kg) Operating Temperature(℃) Brand RoHS Inquiries
RMU MWOC-RMU-2

2 Ethernet
(100BASE-TX)
Serial console
(RS-232-C)
IP,
DHCP Client,
DNS Client,
SNMP agent,
telnet server,
HTTP server,
Syslog,
NTP client
0.13kg 0℃~40℃ MPS YES Contact us