Data Center & Open ComputeRMU

Remote Management Unit

Device for monitoring and controlling the PSU and other equipment installed in the power shelf.

Series Lineup

  • *Click the part number to download a data sheet.
  • *Click images to view a larger photo.
Swipe left or right to change screens View in landscape mode
Part Number Appearance Status Interface Protocol Dim.
(W×L×H mm)
Weight
(kg)
Operating
Temp. (°C)
Port 1 Port 2
MWOC-RMU-2
In Production
Ethernet
(100BASE-TX)
Serial console
(RS-232-C)
IP, DHCP Client, DNS Client, SNMP agent, telnet server, HTTP server, Syslog, NTP client 40×170.1×21.3 0.13 0 to 40
MWOC-RMU-3
Under Development
Ethernet
(1000BASE-T)
Serial console
(RS-232-C)
IP, DHCP Client, DNS Client, SNMP agent,telnet server, HTTP server, Syslog, NTP client, Redfish 40×170.1×21.3 0.13 0 to 40