BNX022-01#

    1. Noise Suppression Products/EMI Suppression FiltersEMI Suppression FiltersBlock Type
< List of part numbers with package codes >
BNX022-01KBNX022-01LBNX022-01B

Murata Icon X Appearance & Shape

Appearance | BNX022-01(BNX022-01K)(BNX022-01K,BNX022-01L)(BNX022-01K,BNX022-01L,BNX022-01B)
Dimensions | BNX022-01(BNX022-01K)(BNX022-01K,BNX022-01L)(BNX022-01K,BNX022-01L,BNX022-01B)

Murata Icon X Specifications

ShapeSMD
Length12.1mm
Length Tolerance±0.2mm
Width9.1mm
Width Tolerance±0.2mm
Thickness3.1mm
Thickness Tolerance±0.2mm
Rated Current20A
Operating Temperature Range-40℃ to 125℃
Mass(typ.)0.8g
Rated Voltage50Vdc
Withstanding Voltage125Vdc
Insulation Resistance(min.)500MΩ
Insertion Loss1MHz to 1GHz:35dB min. (Line impedance=50Ω)

Murata Icon X Features

BNX02□ series is SMD type high performance and
provides excellent noise suppression on DC power
lines.

Features
1. Large rated current (10A-15A)
2. Supporting wide frequency range
    From 15kHz to 1GHz:35dB min.(BNX029)
3. Mounting area and volume is reduced.
4. Effective for impulse noise such as electro-
   static discharge or spike noise.

Applications
1. Displays (PDP/LCD-TV)
2. Digital AV equipment
3. Amusement equipment
4. PC peripheral equipment
5. Industry equipment, measurement equipment,
   power supplies




Murata Icon X Applications

Other Usage

For general

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

K

330mm Embossed Tape

1500

L

180mm Embossed Tape

400

B

Bulk(Bag)

100