BNX024H01#

    1. Noise Suppression Products/EMI Suppression FiltersEMI Suppression FiltersBlock Type
< List of part numbers with package codes >
BNX024H01KBNX024H01LBNX024H01B

Murata Icon X Appearance & Shape

Appearance | BNX024H01(BNX024H01K)(BNX024H01K,BNX024H01L)(BNX024H01K,BNX024H01L,BNX024H01B)
Dimensions | BNX024H01(BNX024H01K)(BNX024H01K,BNX024H01L)(BNX024H01K,BNX024H01L,BNX024H01B)

Murata Icon X Specifications

ShapeSMD
Length12.1mm
Length Tolerance±0.2mm
Width9.1mm
Width Tolerance±0.2mm
Thickness3.5mm
Thickness Tolerance±0.2mm
Rated Current20A
Operating Temperature Range-55℃ to 125℃
Mass(typ.)0.86g
Rated Voltage50Vdc
Withstanding Voltage125Vdc
Insulation Resistance(min.)100MΩ
Insertion Loss100kHz to 1GHz:35dB min. (Line impedance=50Ω)

Murata Icon X Features

BNX024H/025H/026H/027H (Block Type EMIFIL for automotive)
is EMI suppression filter supporting large current,
wide frequency.
And it also supports SMD mounting.
This product is effective for noise suppression
for DC switching line of automotive device and
FA/OA device, because it covers wide temperature
range from -55C degrees to 125 C degrees.

Features
1. Supporting large current (15A)
2. Supporting wide frequency range
   From 40kHz to 1GHz:35dB min.(BNX027)
3. Suitable for miniaturization with SMD shape.

Applications
Automotive devices/Displays (PDP/LCD-TV)/
Digital AV equipments/Amusement equipments/
PC peripheral equipments/Industry equipments/
Measurement equipments/Power supplies




Murata Icon X Applications

Automotive Usage

Powertrain/Safety

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

K

330mm Embossed Tape

1500

L

180mm Embossed Tape

400

B

Bulk(Bag)

100