1. Product SearchNoise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filtersBLM18BD221SN1#

BLM18BD221SN1#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
BLM18BD221SN1B BLM18BD221SN1D BLM18BD221SN1J

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 0603
Length 1.6mm
Length Tolerance ±0.15mm
Width 0.8mm
Width Tolerance ±0.15mm
Thickness 0.8mm
Thickness Tolerance ±0.15mm
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 0.005g
Number of Circuit 1
Rated Current (at 125℃) 250mA
DC Resistance(max.) 0.45Ω
Impedance (at 100MHz) 220Ω
Impedance (at 100MHz) Tolerance ±25%
Size Code (in mm) 1608

Murata Icon X Features

The chip ferrite beads BLM series is designed to
work nearly as a resistor at noise frequencies,
which greatly reduces the possibility of resonance and
leaves signal wave forms undistorted.
BLM series is effective in circuits without stable
ground lines because BLM series does not need a
connection to ground.

BLM_B series can minimize attenuation of the
signal waveform due to its sharp impedance
characteristics. Various impedances are available to
match signal frequency.

The nickel barrier structure of the external
electrodes provides excellent solder heat resistance.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
D 180mm Paper Tape 4000
J 330mm Paper Tape 10000

Download a PDF file of this page