1. Product SearchNoise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filtersBLM18SN220TZ1#

BLM18SN220TZ1#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
BLM18SN220TZ1B BLM18SN220TZ1D

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive infotainment/comfort equipment,Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Automotive infotainment/comfort equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 0603
Length 1.6mm
Length Tolerance ±0.15mm
Width 0.8mm
Width Tolerance ±0.15mm
Thickness 0.6mm
Thickness Tolerance ±0.15mm
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 0.004g
Number of Circuit 1
Rated Current (at 85℃) 8000mA
Rated Current (at 125℃) 5000mA
DC Resistance(max.) 0.004Ω
Impedance (at 100MHz) 22Ω
Impedance (at 100MHz) Tolerance ±7Ω
Size Code (in mm) 1608

Murata Icon X Features

The chip ferrite beads BLM series is designed to
function nearly as a resistor at noise frequencies,
which greatly reduces the possibility of resonance and
leaves signal wave forms undistorted.
BLM series is effective in circuits without stable
ground lines because BLM series does not need a
connection to ground.
The nickel barrier structure of the external
electrodes provides excellent solder heat resistance.
BLM18SN series can be used in high current circuits due
to its low DC resistance.
It can match power lines to a maximum of 8A DC.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
D 180mm Paper Tape 4000

Download a PDF file of this page