BLM21SN300SN1#

    1. Noise Suppression Products/EMI Suppression FiltersEMI Suppression FiltersFerrite Beads/Frequency Specified Filters
< List of part numbers with package codes >
BLM21SN300SN1BBLM21SN300SN1DBLM21SN300SN1J

Murata Icon X Appearance & Shape

Appearance | BLM21SN300SN1(BLM21SN300SN1B,BLM21SN300SN1D,BLM21SN300SN1J)
Dimensions | BLM21SN300SN1(BLM21SN300SN1B,BLM21SN300SN1D,BLM21SN300SN1J)

Murata Icon X Specifications

ShapeSMD
Size Code (in mm)2012
Size Code (in inch)0805
Length2.0mm
Length Tolerance±0.2mm
Width1.25mm
Width Tolerance±0.2mm
Thickness0.85mm
Thickness Tolerance±0.2mm
Impedance (at 100MHz)30Ω
Impedance (at 100MHz) Tolerance±10Ω
Rated Current (at 85℃)8.5A
Rated Current (at 125℃)6A
DC Resistance(max.)0.004Ω
Operating Temperature Range-55℃ to 125℃
Mass(typ.)0.01g
Number of Circuit1

Murata Icon X Features

The chip ferrite beads BLM series is designed to
function nearly as a resistor at noise frequencies,
which greatly reduces the possibility of resonance and
leaves signal wave forms undistorted.
BLM series is effective in circuits without stable
ground lines because BLM series does not need a
connection to ground.
The nickel barrier structure of the external
electrodes provides excellent solder heat resistance.
BLM21SN series can be used in high current circuits due
to its low DC resistance.
It can match power lines to a maximum of 8.5A DC.

Murata Icon X Applications

Other Usage

For general

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B

Bulk(Bag)

1000

D

180mm Paper Tape

4000

J

330mm Paper Tape

10000