Appearance & Shape

Murata Icon X Specifications

L size 5.2mm
W size 5.2mm
T size 2.0mm
Size code inch (mm) 2020 (5252)
Inductance 47μH±20%
Inductance Test Frequency 0.1MHz
Rated current (Isat) (Based on Inductance change) 360mA
Rated current (Itemp) (Based on Temperature rise) 380mA
Max. of DC resistance 0.73Ω
Operating Temperature Range (Self-temperature rise is included) -40℃ to 85℃
Class of magnetic shield Ferrite Core
Series D52LC

Murata Icon X Notices

Rated current (Isat) is specified when the decrease of the initial inductance value at 30%. Rated current (Itemp) is specified when temperature of the inductor is raised 40°C by DC current.

Murata Icon X References

Packaging Specifications Minimum Order Quantity
=P3 330Embossed Tape 2000

Mass (typ.)

1 piece

0.138g