1. Inductors (Coils)

1217AS-H-3R3N#

“#” indicates a package specification code.

< List of part numbers with package codes >
1217AS-H-3R3N=P3

Appearance & Shape

Murata Icon X Specifications

L size 8.0±0.3mm
W size 8.0±0.3mm
T size 4.5mm
Size code inch (mm) 3131 (8080)
Inductance 3.3μH±30%
Inductance Test Frequency 0.1MHz
Rated current (Isat) (Based on Inductance change) 7700mA
Rated current (Itemp) (Based on Temperature rise) 6800mA
Max. of DC resistance 0.0144Ω
Operating Temperature Range (Self-temperature rise is included) -40℃ to 85℃
Class of magnetic shield Ferrite Core
DC Resistance Intermediate Values 0.0120Ω±20%
Series DEM8045C

Murata Icon X Notices

Rated current (Isat) is specified when the decrease of the initial inductance value at 30%. Rated current (Itemp) is specified when temperature of the inductor is raised 40°C by DC current.

Murata Icon X References

Packaging Specifications Minimum Order Quantity
=P3 330Embossed Tape 1000

Mass (typ.)

1 piece

1.167g

Murata Icon X Characteristic Data