1. Inductors (Coils)

1225AS-H-120M#

“#” indicates a package specification code.

< List of part numbers with package codes >
1225AS-H-120M=P2

Appearance & Shape

Murata Icon X Specifications

L size 3.0±0.2mm
W size 2.8±0.2mm
T size 1.2mm
Size code inch (mm) 1211 (3028)
Inductance 12μH±20%
Inductance Test Frequency 0.1MHz
Rated current (Isat) (Based on Inductance change) 550mA
Rated current (Itemp) (Based on Temperature rise) 760mA
Max. of DC resistance 0.35Ω
Operating Temperature Range (Self-temperature rise is included) -40℃ to 85℃
Class of magnetic shield Ferrite Core
DC Resistance Intermediate Values 0.290Ω+20%/-30%
Series DEM2812C

Murata Icon X Notices

Rated current (Isat) is specified when the decrease of the initial inductance value at 30%. Rated current (Itemp) is specified when temperature of the inductor is raised 40°C by DC current.

Murata Icon X References

Packaging Specifications Minimum Order Quantity
=P2 180Embossed Tape 2000

Mass (typ.)

1 piece

0.041g

Murata Icon X Characteristic Data