1. CapacitorsCeramic CapacitorsCeramic Capacitors(Lead)

DEBB33A472KA3B

  • Last Time Buy Date : 3/31/2016

Appearance & Shape

Murata Icon X Specifications

L size or Outer diameter D 12.0mm max.
T size 4.0mm max.
Lead spacing F 7.5±1.0mm
Lead diameter d 0.6±0.05mm
Paint dripping e Up to the end of crimp
Capacitance 4700pF ±10%
Rated voltage 1000Vdc
Temperature characteristics B(JIS)
Capacitance change rate ±10%
Temperature range of temperature characteristics -25℃ to 85℃
Operating Temperature Range -25℃ to 85℃

Murata Icon X Notices

Please use alternative

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 200

Mass (typ.)

1 piece

0.61g

Murata Icon X Characteristic Data

Download a PDF file of this page