1. CapacitorsCeramic CapacitorsCeramic Capacitors(Lead)

DEBB33F332KA3B

  • Last Time Buy Date : 9/30/2019

Appearance & Shape

Murata Icon X Specifications

L size or Outer diameter D 15.0mm max.
T size 6.0mm max.
Lead spacing F 7.5±1.0mm
Lead diameter d 0.6±0.05mm
Paint dripping e Up to the end of crimp
Capacitance 3300pF ±10%
Rated voltage 3150Vdc
Temperature characteristics B(JIS)
Capacitance change rate ±10%
Temperature range of temperature characteristics -25℃ to 85℃
Operating Temperature Range -25℃ to 85℃

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 100

Mass (typ.)

1 piece

1.8g

Murata Icon X Characteristic Data

Download a PDF file of this page