1. Inductors (Coils)

FDVE0630-H-R47M#

“#” indicates a package specification code.

  • Last Time Buy Date : 3/31/2022
< List of part numbers with package codes >
FDVE0630-H-R47M=P3

Appearance & Shape

Murata Icon X Specifications

L size 7.4±0.3mm
W size 6.7±0.3mm
T size 3.0mm
Size code inch (mm) 2926 (7467)
Inductance 0.47μH±20%
Inductance Test Frequency 0.1MHz
Rated current (Isat) (Based on Inductance change) 15600mA
Rated current (Itemp) (Based on Temperature rise) 14100mA
Max. of DC resistance 0.0037Ω
Operating Temperature Range (Self-temperature rise is included) -40℃ to 125℃
Class of magnetic shield Metal Alloy
Absolute maximum voltage 30Vdc
Series FDVE0630

Murata Icon X Notices

Rated current (Isat) is specified when the decrease of the initial inductance value at 20%. Rated current (Itemp) is specified when temperature of the inductor is raised 40°C by DC current.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
=P3 330Embossed Tape 1000

Mass (typ.)

1 piece

0.75g

Murata Icon X Characteristic Data