1. CapacitorsCeramic CapacitorsCeramic Capacitors(SMD)
Safety Standard Certified Chip Multilayer Ceramic Capacitors for General Purpose

GA342A1XGF390JW31#

“#” indicates a package specification code.

< List of part numbers with package codes >
GA342A1XGF390JW31L

Appearance & Shape

Murata Icon X Specifications

Length 4.5±0.3mm
Width 2.0±0.2mm
Thickness 1.0+0/-0.3mm
Capacitance 39pF ±5%
Distance between external terminals g 2.5mm min.
External terminal size e 0.3mm min.
Operating Temperature Range -55℃ to 125℃
Rated Voltage 250Vac(r.m.s.)
Size code in inch(mm) 1808 (4520M)
TC +350 to -1000ppm/℃
Temperature characteristics (complied standard) SL(JIS)
Temperature range of temperature characteristics 20℃ to 85℃

Murata Icon X Notices

Y2 Class Certified Products, IEC60950 Devices only

Murata Icon X References

Packaging Specifications Minimum Order Quantity
L 180Embossed Tape 3000

Mass (typ.)

1 piece

54.01mg

Murata Icon X Characteristic Data

Download a PDF file of this page

Related information