1. CapacitorsCeramic CapacitorsCeramic Capacitors(SMD)
Safety Standard Certified Chip Multilayer Ceramic Capacitors for General Purpose

GA342DR7GF102KW02#

“#” indicates a package specification code.

< List of part numbers with package codes >
GA342DR7GF102KW02K GA342DR7GF102KW02L

Appearance & Shape

Murata Icon X Specifications

Length 4.5±0.3mm
Width 2.0±0.2mm
Thickness 2.0±0.2mm
Capacitance 1000pF ±10%
Distance between external terminals g 2.5mm min.
External terminal size e 0.25mm min.
Operating Temperature Range -55℃ to 125℃
Rated Voltage 250Vac(r.m.s.)
Size code in inch(mm) 1808 (4520M)
Capacitance change rate ±15.0%
Temperature characteristics (complied standard) X7R(EIA)
Temperature range of temperature characteristics -55℃ to 125℃

Murata Icon X Notices

Y2 Class Certified Products, IEC60950 Devices only

Murata Icon X References

Packaging Specifications Minimum Order Quantity
K 330Embossed Tape 8000
L 180Embossed Tape 2000

Mass (typ.)

1 piece

90.01mg

φ180mm Reel

250g

Murata Icon X Characteristic Data

Download a PDF file of this page

Related information