1. CapacitorsCeramic CapacitorsCeramic Capacitors(SMD)
Safety Standard Certified Chip Multilayer Ceramic Capacitors for General Purpose

GA352QR7GF101KW31#

“#” indicates a package specification code.

< List of part numbers with package codes >
GA352QR7GF101KW31K GA352QR7GF101KW31L

Appearance & Shape

Murata Icon X Specifications

Length 5.7±0.4mm
Width 2.8±0.3mm
Thickness 1.5+0/-0.3mm
Capacitance 100pF ±10%
Distance between external terminals g 4.0mm min.
External terminal size e 0.3mm min.
Operating Temperature Range -55℃ to 125℃
Rated Voltage 250Vac(r.m.s.)
Size code in inch(mm) 2211 (5728M)
Capacitance change rate ±15.0%
Temperature characteristics (complied standard) X7R(EIA)
Temperature range of temperature characteristics -55℃ to 125℃

Murata Icon X Notices

X1/Y2 Class Certified Products

Murata Icon X References

Packaging Specifications Minimum Order Quantity
K 330Embossed Tape 4000
L 180Embossed Tape 1000

Mass (typ.)

1 piece

120.0mg

Murata Icon X Characteristic Data

Download a PDF file of this page

Related information