1. CapacitorsCeramic CapacitorsCeramic Capacitors(SMD)

GCM1555G1H390JA16#

“#” indicates a package specification code.

< List of part numbers with package codes >
GCM1555G1H390JA16J GCM1555G1H390JA16W GCM1555G1H390JA16D

Appearance & Shape

Murata Icon X Specifications

Length 1.0±0.05mm
Width 0.5±0.05mm
Thickness 0.5±0.05mm
Capacitance 39pF ±5%
Distance between external terminals g 0.3mm min.
External terminal size e 0.15 to 0.35mm
Operating Temperature Range -55℃ to 150℃
Rated Voltage 50Vdc
Size code in inch(mm) 0402 (1005M)
TC 0±30ppm/℃
Temperature characteristics (complied standard) X8G(Murata)
Temperature range of temperature characteristics 25℃ to 150℃
Product Search Assistant Introducing similar parts with same or smaller size.

Murata Icon X References

Packaging Specifications Minimum Order Quantity
J 330mm Paper Tape 50000
W 180mm Paper Tape (W8P1) 20000
D 180mm Paper Tape 10000

Mass (typ.)

1 piece

1.6mg

φ180mm Reel

118g

Murata Icon X Characteristic Data