1. CapacitorsCeramic CapacitorsCeramic Capacitors(SMD)

GCM31A7U3A680JX01#

“#” indicates a package specification code.

< List of part numbers with package codes >
GCM31A7U3A680JX01J GCM31A7U3A680JX01D

Appearance & Shape

Murata Icon X Specifications

Length 3.2±0.2mm
Width 1.6±0.2mm
Thickness 1.0+0/-0.3mm
Capacitance 68pF ±5%
Distance between external terminals g 1.5mm min.
External terminal size e 0.3mm min.
Operating Temperature Range -55℃ to 125℃
Rated Voltage 1000Vdc
Size code in inch(mm) 1206 (3216M)
TC -750±120ppm/℃
Temperature characteristics (complied standard) U2J(EIA)
Temperature range of temperature characteristics 25℃ to 125℃
Product Search Assistant Introducing similar parts with same or smaller size.

Murata Icon X References

Packaging Specifications Minimum Order Quantity
J 330mm Paper Tape 10000
D 180mm Paper Tape 4000

Mass (typ.)

1 piece

27mg

Murata Icon X Characteristic Data