1. CapacitorsCeramic CapacitorsCeramic Capacitors(SMD)

GRM0115C1E200GE01#

“#” indicates a package specification code.

< List of part numbers with package codes >
GRM0115C1E200GE01L

Appearance & Shape

Murata Icon X Specifications

Length 0.25±0.013mm
Width 0.125±0.013mm
Thickness 0.125±0.013mm
Capacitance 20pF ±2%
Distance between external terminals g 0.05mm min.
External terminal size e 0.05 to 0.1mm
Operating Temperature Range -55℃ to 125℃
Rated Voltage 25Vdc
Size code in inch(mm) 008004 (0201M)
TC 0±30ppm/℃
Temperature characteristics (complied standard) C0G(EIA)
Temperature range of temperature characteristics 25℃ to 125℃
Product Search Assistant Introducing similar parts with same or smaller size.

Murata Icon X References

Packaging Specifications Minimum Order Quantity
L 180Embossed Tape 50000

Mass (typ.)

1 piece

0.016mg

φ180mm Reel

117g

Murata Icon X Characteristic Data