1. CapacitorsCeramic CapacitorsCeramic Capacitors(SMD)

GRM0335C1E102JA01#

“#” indicates a package specification code.

< List of part numbers with package codes >
GRM0335C1E102JA01J GRM0335C1E102JA01D GRM0335C1E102JA01W

Appearance & Shape

Murata Icon X Specifications

Length 0.6±0.03mm
Width 0.3±0.03mm
Thickness 0.3±0.03mm
Capacitance 1000pF ±5%
Distance between external terminals g 0.2mm min.
External terminal size e 0.1 to 0.2mm
Operating Temperature Range -55℃ to 125℃
Rated Voltage 25Vdc
Size code in inch(mm) 0201 (0603M)
TC 0±30ppm/℃
Temperature characteristics (complied standard) C0G(EIA)
Temperature range of temperature characteristics 25℃ to 125℃
Product Search Assistant Introducing similar parts with same or smaller size.

Murata Icon X References

Packaging Specifications Minimum Order Quantity
J 330mm Paper Tape 50000
D 180mm Paper Tape 15000
W 180mm Paper Tape (W8P1) 30000

Mass (typ.)

1 piece

0.33mg

φ180mm Reel

118g

Murata Icon X Characteristic Data