1. CapacitorsCeramic CapacitorsCeramic Capacitors(SMD)

GRM152B31A104KE19#

“#” indicates a package specification code.

< List of part numbers with package codes >
GRM152B31A104KE19D GRM152B31A104KE19J

Appearance & Shape

Murata Icon X Specifications

Length 1.0±0.05mm
Width 0.5±0.05mm
Thickness 0.2+0.02/-0.04mm
Capacitance 0.10μF ±10%
Distance between external terminals g 0.3mm min.
External terminal size e 0.15 to 0.35mm
Operating Temperature Range -25℃ to 85℃
Rated Voltage 10Vdc
Size code in inch(mm) 0402 (1005M)
Capacitance change rate ±10.0%
Temperature characteristics (complied standard) B(JIS)
Temperature range of temperature characteristics -25℃ to 85℃
Product Search Assistant Introducing similar parts with same or smaller size.

Murata Icon X Notices

Derating1

Murata Icon X References

Packaging Specifications Standard Packing Quantity
D 180mm Paper Tape 20000
J 330mm Paper Tape 50000

Mass (typ.)

1 piece

0.9mg

φ180mm Reel

82g

Murata Icon X Characteristic Data

Download a PDF file of this page