1. CapacitorsCeramic CapacitorsCeramic Capacitors(SMD)

GRM1555C1H102JA01#

“#” indicates a package specification code.

< List of part numbers with package codes >
GRM1555C1H102JA01D GRM1555C1H102JA01J GRM1555C1H102JA01W

Appearance & Shape

Murata Icon X Specifications

Length 1.0±0.05mm
Width 0.5±0.05mm
Thickness 0.5±0.05mm
Capacitance 1000pF ±5%
Distance between external terminals g 0.3mm min.
External terminal size e 0.15 to 0.35mm
Operating Temperature Range -55℃ to 125℃
Rated Voltage 50Vdc
Size code in inch(mm) 0402 (1005M)
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
D 180mm Paper Tape 10000
J 330mm Paper Tape 50000
W 180mm Paper Tape (W8P1) 20000

Mass (typ.)

1 piece

1.6mg

φ180mm Reel

118g

Murata Icon X Characteristic Data