1. CapacitorsCeramic CapacitorsCeramic Capacitors(SMD)

GRM31CR60J227ME11#

“#” indicates a package specification code.

< List of part numbers with package codes >
GRM31CR60J227ME11K GRM31CR60J227ME11L

Appearance & Shape

Murata Icon X Specifications

Length 3.2±0.3mm
Width 1.6±0.3mm
Thickness 1.6±0.3mm
Capacitance 220μF ±20%
Distance between external terminals g 1.5mm min.
External terminal size e 0.3 to 0.9mm
Operating Temperature Range -55℃ to 85℃
Rated Voltage 6.3Vdc
Size code in inch(mm) 1206 (3216M)
Capacitance change rate ±15.0%
Temperature characteristics (complied standard) X5R(EIA)
Temperature range of temperature characteristics -55℃ to 85℃
Product Search Assistant Introducing similar parts with same or smaller size.

Murata Icon X Notices

Derating1。 Measure capacitance after heat treatment

Murata Icon X References

Packaging Specifications Standard Packing Quantity
K 330Embossed Tape 6000
L 180Embossed Tape 2000

Mass (typ.)

1 piece

64.0mg

φ180mm Reel

169g

Murata Icon X Characteristic Data

Download a PDF file of this page