1. CapacitorsCeramic CapacitorsCeramic Capacitors(SMD)

GRM32ER71H475KA88#

“#” indicates a package specification code.

< List of part numbers with package codes >
GRM32ER71H475KA88K GRM32ER71H475KA88L

Appearance & Shape

Murata Icon X Specifications

Length 3.2±0.3mm
Width 2.5±0.2mm
Thickness 2.5±0.2mm
Capacitance 4.7μF ±10%
Distance between external terminals g 1.0mm min.
External terminal size e 0.3mm min.
Operating Temperature Range -55℃ to 125℃
Rated Voltage 50Vdc
Size code in inch(mm) 1210 (3225M)
Capacitance change rate ±15.0%
Temperature characteristics (complied standard) X7R(EIA)
Temperature range of temperature characteristics -55℃ to 125℃
Product Search Assistant Introducing similar parts with same or smaller size.

Murata Icon X References

Packaging Specifications Minimum Order Quantity
K 330Embossed Tape 4000
L 180Embossed Tape 1000

Mass (typ.)

1 piece

110.0mg

φ180mm Reel

168g

Murata Icon X Characteristic Data