1. CapacitorsCeramic CapacitorsCeramic Capacitors(SMD)
AEC-Q200 Compliant Chip Multilayer Ceramic Capacitors for Infotainment

GRT32EC81A476KE13#

“#” indicates a package specification code.

< List of part numbers with package codes >
GRT32EC81A476KE13K GRT32EC81A476KE13L

Appearance & Shape

Murata Icon X Specifications

Length 3.2±0.3mm
Width 2.5±0.2mm
Thickness 2.5±0.2mm
Capacitance 47μF ±10%
Distance between external terminals g 1.0mm min.
External terminal size e 0.3mm min.
Operating Temperature Range -55℃ to 105℃
Rated Voltage 10Vdc
Size code in inch(mm) 1210 (3225M)
Capacitance change rate ±22.0%
Temperature characteristics (complied standard) X6S(EIA)
Temperature range of temperature characteristics -55℃ to 105℃
Product Search Assistant Introducing similar parts with same or smaller size.

Murata Icon X Notices

Derating1

Murata Icon X References

Packaging Specifications Minimum Order Quantity
K 330Embossed Tape 4000
L 180Embossed Tape 1000

Mass (typ.)

1 piece

110mg

φ180mm Reel

168g

Murata Icon X Characteristic Data