1. CapacitorsCeramic CapacitorsCeramic Capacitors(SMD)
Metal Terminal Type Multilayer Ceramic Capacitors for General Purpose

KRM31KR72A225KH01#

“#” indicates a package specification code.

< List of part numbers with package codes >
KRM31KR72A225KH01L KRM31KR72A225KH01K

Appearance & Shape

Murata Icon X Specifications

Length 3.7±0.3mm
Width 1.85±0.2mm
Thickness 2.7±0.2mm
Capacitance 2.2μF ±10%
Metal terminal width e 0.8±0.2mm
Operating Temperature Range -55℃ to 125℃
Rated Voltage 100Vdc
Capacitance change rate ±15%
Temperature characteristics (complied standard) X7R(EIA)
Temperature range of temperature characteristics -55℃ to 125℃
Product Search Assistant Introducing similar parts with same or smaller size.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
L 180Embossed Tape 1000
K 330Embossed Tape 4000

Mass (typ.)

1 piece

0.075g

Murata Icon X Characteristic Data

Download a PDF file of this page