1. CapacitorsCeramic CapacitorsCeramic Capacitors(SMD)
LW Reversed Low ESL Chip Multilayer Ceramic Capacitors for General Purpose

LLL185R71E103MA01#

“#” indicates a package specification code.

< List of part numbers with package codes >
LLL185R71E103MA01L LLL185R71E103MA01K

Appearance & Shape

Murata Icon X Specifications

Length 0.8±0.1mm
Width 1.6±0.1mm
Thickness 0.5±0.1mm
Capacitance 10000pF ±20%
Distance between external terminals g 0.1mm min.
External terminal size e 0.25±0.15mm
Operating Temperature Range -55℃ to 125℃
Rated Voltage 25Vdc
Size code in inch(mm) 0306 (0816M)
Capacitance change rate ±15.0%
Temperature characteristics (complied standard) X7R(EIA)
Temperature range of temperature characteristics -55℃ to 125℃

Murata Icon X References

Packaging Specifications Minimum Order Quantity
L 180Embossed Tape 4000
K 330Embossed Tape 10000

Mass (typ.)

1 piece

3.9mg

φ180mm Reel

100g

Murata Icon X Characteristic Data

Download a PDF file of this page