1. Inductors (Coils)

LQG15HH1N0C02#

“#” indicates a package specification code.

for Automotive

AEC-Q200 Conforming Products *Please contact us if you have any questions.

< List of part numbers with package codes >
LQG15HH1N0C02J LQG15HH1N0C02D LQG15HH1N0C02B

Appearance & Shape

Murata Icon X Specifications

L size 1.0±0.05mm
W size 0.5±0.05mm
T size 0.5±0.05mm
Size code inch (mm) 0402 (1005)
Inductance 1nH±0.2nH
Inductance Test Frequency 100MHz
Rated current (Itemp) (Based on Temperature rise) 1000mA
Max. of DC resistance 0.07Ω
Q(min.) 8
Q Test Frequency 100MHz
Self resonance frequency (min.) 10000MHz
Operating Temperature Range(Self-temperature rise is not included) -55℃ to 125℃
Series LQG15HH_02

Murata Icon X References

Packaging Specifications Minimum Order Quantity
J 330mm Paper Tape 50000
D 180mm Paper Tape 10000
B Bulk(Bag) 1000

Mass (typ.)

1 piece

0.001g

Murata Icon X Characteristic Data