1. Inductors (Coils)

LQG15WZ5N1S02#

“#” indicates a package specification code.

Size Code 1005 (0402) in mm (in inch),Multilayer Type,High Q, Automotive available (Infotainment)

AEC-Q200 Conforming Products *Please contact us if you have any questions.

< List of part numbers with package codes >
LQG15WZ5N1S02J LQG15WZ5N1S02B LQG15WZ5N1S02D

Appearance & Shape

Murata Icon X Specifications

L size 1.0±0.05mm
W size 0.6±0.05mm
T size 0.5±0.1mm
Size code inch (mm) 0402 (1005)
Inductance 5.1nH±0.3nH
Inductance Test Frequency 100MHz
Rated current (Itemp) (Based on Temperature rise) 800mA
Max. of DC resistance 0.12Ω
Q(min.) 23
Q Test Frequency 250MHz
Self resonance frequency (min.) 4500MHz
Operating Temperature Range(Self-temperature rise is not included) -55℃ to 125℃
Series LQG15WZ_02

Murata Icon X References

Packaging Specifications Minimum Order Quantity
J 330mm Paper Tape 40000
B Bulk(Bag) 100
D 180mm Paper Tape 10000

Mass (typ.)

1 piece

0.001g

Murata Icon X Characteristic Data

Download a PDF file of this page