1. Inductors (Coils)

LQH31MNR68K03#

“#” indicates a package specification code.

Size Code 3216 (1206) in mm (in inch)

< List of part numbers with package codes >
LQH31MNR68K03K LQH31MNR68K03L

Appearance & Shape

Murata Icon X Specifications

L size 3.2±0.3mm
W size 1.6±0.2mm
T size 1.8±0.2mm
Size code inch (mm) 1206 (3216)
Inductance 0.68μH±10%
Inductance Test Frequency 1MHz
Rated current (Itemp) (Based on Temperature rise) 190mA
Max. of DC resistance 0.938Ω
Class of magnetic shield No Shield
Q(min.) 30
Q Test Frequency 25.2MHz
Self resonance frequency (min.) 160MHz
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
DC Resistance Intermediate Values 0.67Ω±40%
Series LQH31MN_03

Murata Icon X Notices

When rated current is applied to the products, self-temperature rise shall be limited to 20°C max and inductance will be within ±10% of initial inductance value.

Murata Icon X References

Packaging Specifications Minimum Order Quantity
K 330Embossed Tape 7500
L 180Embossed Tape 2000

Mass (typ.)

1 piece

0.029g