1. Inductors (Coils)

LQH43NN242K03#

“#” indicates a package specification code.

It can be used in 105 ℃ environment.

< List of part numbers with package codes >
LQH43NN242K03K LQH43NN242K03L

Appearance & Shape

Murata Icon X Specifications

L size 4.5±0.3mm
W size 3.2±0.2mm
T size 2.6±0.2mm
Size code inch (mm) 1812 (4532)
Inductance 2400μH±10%
Inductance Test Frequency 1kHz
Rated current (Itemp) (Based on Temperature rise) 25mA
Max. of DC resistance 53Ω
Class of magnetic shield No Shield
Q(min.) 40
Q Test Frequency 252kHz
Self resonance frequency (min.) 1.2MHz
Operating Temperature Range -40℃ to 105℃
Series LQH43NN_03

Murata Icon X Notices

When rated current is applied to the products, self-temperature rise shall be limited to 20°C max and inductance will be within ±10% of initial inductance value.

Murata Icon X References

Packaging Specifications Minimum Order Quantity
K 330Embossed Tape 2500
L 180Embossed Tape 500

Mass (typ.)

1 piece

0.13g

Download a PDF file of this page